Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.416.6953.0 |
---|---|
article description | cover plate 10 |
EAN | 4015573430006 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 110 mm |
---|---|
width packed | 110 mm |
height packed | 25 mm |
gross weight packed | 196.44 g |
net weight single part | 19.42 g |
volume packed | 302.5 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |