PCB pin header 8513 S / 2 G OB THR
Numéro d'article 25.646.0208.0
PCB pin header with pin header, connection method depends on used socket part , 2 poles, with solder pin (1.5mm, tin plated), pitch: 3.5 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Prix
Stock
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 25.646.0208.0 |
---|---|
article description | PCB pin header 8513 S / 2 G OB THR |
EAN | 4049644014260 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 59 mm |
height packed | 45 mm |
gross weight packed | 62.4 g |
net weight single part | 0.494 g |
volume packed | 210 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |