PCB pin header 8213 S / 8 W OF THR
Numéro d'article 26.352.3806.0
PCB pin header, connection method depends on used socket part , 8 poles, with solder pin (2.6mm, tin plated), pitch: 5.08 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Prix
Stock
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 26.352.3806.0 |
---|---|
article description | PCB pin header 8213 S / 8 W OF THR |
EAN | 4049088096525 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 89 mm |
height packed | 67 mm |
gross weight packed | 173 g |
net weight single part | 2.8 g |
volume packed | 620 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |