Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.250.1627.0 |
---|---|
article description | cross connector VB 11 / 1 / 80 |
EAN | 4015573105768 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 464 mm |
---|---|
width packed | 64 mm |
height packed | 45 mm |
gross weight packed | 190 g |
net weight single part | 14.15 g |
volume packed | 1336 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |