Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.409.7256.0 |
---|---|
article description | cover BAS AD DL 16 |
EAN | 4015573159099 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 196 mm |
---|---|
width packed | 111 mm |
height packed | 70 mm |
gross weight packed | 254 g |
net weight single part | 25.4 g |
volume packed | 1523 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |