connector RST08i3 S 21 ZR1SHL KG
Numéro d'article 4L.032.3051.8
RST® MICRO connector, straight, number of poles 3, male, connection type screw connection, rated voltage 50 V / 120 V, rated current 8 A, cable diameter 4 - 7 mm, longitudinal sealing yes, color of coding/ contact carrier pebble grey
Prix

Stock
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 4L.032.3051.8 |
---|---|
article description | connector RST08i3 S 21 ZR1SHL KG |
EAN | 4049088575969 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 410 g |
net weight single part | 6.6 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |