Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.920.3653.0 |
---|---|
article description | PCB connector 8113 BFK / 6 TOP K OB |
EAN | 4015573794368 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 128 mm |
height packed | 80 mm |
gross weight packed | 500 g |
net weight single part | 8.6 g |
volume packed | 1382 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |