IP switch WIENET UMS 10G-8PoE-24
Numéro d'article 83.040.0119.0
WIENET IP Switch Unmanaged Gigabit Advanced, 8 Ports RJ45 10/100/1000 Mbps, 2 Ports SFP 1000 Mbps Uplink, 4x PoE Ports with integrated power booster, Auto-negotiation, Auto-MDI/MDI-X, Store and forward transmission, Data flow control: Back pressure and pause frame-based, MAC Address Table: 16 k, Packet buffer size: 2 MBits, Jumbo frame: 10 kBytes, IEEE 802.1Q für VLAN tagging (Profinet Prioritization), IEEE 802.1p for CoS (Profinet Prioritization), IP30 housing: Vertical enclosure/metal frame, Power supply: Redundant 12-57 V DC, Non PoE: Min. 12 V DC, PoE: 12-24 V DC max. 60 W, PoE: 24-50 V DC max. 120 W, Operating temperature: -40°-75°C
No longer available!
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
commercial data
article number | 83.040.0119.0 |
---|---|
article description | IP switch WIENET UMS 10G-8PoE-24 |
EAN | 4049088508851 |
order unit | 1 piece(s) |
country of origin | TW |
customs tariff number | 85176200 |
packaging dimensions
length packed | 224 mm |
---|---|
width packed | 188 mm |
height packed | 112 mm |
gross weight packed | 1100 g |
net weight single part | 700 g |
volume packed | 4716.544 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |