Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.311.0553.0 |
---|---|
article description | europa terminal strip 6E / 5 DS |
EAN | 4015573164505 |
order unit | 500 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 7810 g |
net weight single part | 14.9 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 500 piece(s) |