Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.304.0457.0 |
---|---|
article description | europa terminal strip 4E / 4 GW |
EAN | 4015573879744 |
order unit | 2000 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 13640 g |
net weight single part | 5.887 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 2000 piece(s) |