Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.330.5653.0 |
---|---|
article description | europa terminal strip 10E / 6 |
EAN | 4015573165052 |
order unit | 250 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 318 mm |
---|---|
width packed | 288 mm |
height packed | 125 mm |
gross weight packed | 6752.5 g |
net weight single part | 26.11 g |
volume packed | 11448 ccm |
packaging | cardboard |
packaging quantity | 250 piece(s) |