Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.165.1253.0 |
---|---|
article description | printed circuit board terminal 8391 / 12 OB |
EAN | 4015573337749 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 199 mm |
---|---|
width packed | 130 mm |
height packed | 54 mm |
gross weight packed | 1071 g |
net weight single part | 20.34 g |
volume packed | 1397 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |