Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.198.5753.0 |
---|---|
article description | printed circuit board terminal 8192 E / 7 / 14 OB |
EAN | 4015573558304 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 273 mm |
---|---|
width packed | 88 mm |
height packed | 44 mm |
gross weight packed | 731 g |
net weight single part | 13.8 g |
volume packed | 1057 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |