Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.190.0853.0 |
---|---|
article description | printed circuit board terminal 8192 / 8 |
EAN | 4015573178687 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 105 mm |
---|---|
width packed | 58 mm |
height packed | 68 mm |
gross weight packed | 362.2 g |
net weight single part | 7 g |
volume packed | 414 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |