Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.161.3253.0 |
---|---|
article description | printed circuit board terminal 8191 / 2 Z OB |
EAN | 4015573175815 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 68 mm |
height packed | 68 mm |
gross weight packed | 327 g |
net weight single part | 3.085 g |
volume packed | 481 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |