Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.102.3953.0 |
---|---|
article description | printed circuit board terminal 8181 / 9 DS OB HW |
EAN | 4015573858893 |
order unit | 50 piece(s) |
country of origin | TW |
customs tariff number | 85369010 |
packaging dimensions
length packed | 255 mm |
---|---|
width packed | 195 mm |
height packed | 130 mm |
gross weight packed | 635.4 g |
net weight single part | 10.2 g |
volume packed | 6464.25 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |