Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.601.1853.0 |
---|---|
article description | pluggable PCB Terminal 8142 / 16 / 8 |
EAN | 4015573312401 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 138 mm |
---|---|
width packed | 96 mm |
height packed | 69 mm |
gross weight packed | 630 g |
net weight single part | 11.85 g |
volume packed | 914 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |