Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 37.702.7553.0 |
---|---|
article description | initiator terminal WKF 1.5 KOI 3L/SL |
EAN | 4015573550780 |
order unit | 50 piece(s) |
country of origin | GR |
customs tariff number | 85369010 |
packaging dimensions
length packed | 150 mm |
---|---|
width packed | 140 mm |
height packed | 45 mm |
gross weight packed | 580.5 g |
net weight single part | 10.36 g |
volume packed | 945 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |