Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.704.0000.1 |
---|---|
article description | bottom 70.330.0628.0 VE 20 |
EAN | 4015573543454 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 4580 g |
net weight single part | 215.3 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |