Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.591.0010.0 |
---|---|
article description | set tool holder SLX-MO-CLIP2 |
EAN | 4049088205132 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 90 mm |
height packed | 30 mm |
gross weight packed | 300.2 g |
net weight single part | 297.73 g |
volume packed | 378 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |