Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.418.9253.1 |
---|---|
article description | supporting plate GST15 HH-V |
EAN | 4049088221927 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 251 mm |
---|---|
width packed | 126 mm |
height packed | 136 mm |
gross weight packed | 655 g |
net weight single part | 11.5 g |
volume packed | 4301 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |