connector RST20I2S B13YR1 GL
Art.No. 96.023.4053.0
RST® CLASSIC connector, angled 90°, number of poles 2, female, connection type screw connection, rated voltage 250 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier light grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.023.4053.0 |
---|---|
article description | connector RST20I2S B13YR1 GL |
EAN | 4049644007613 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3826 g |
net weight single part | 34.46 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |