Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.631.4053.0 |
---|---|
article description | PCB connector 8513 BS / 10 F2 OB |
EAN | 4049644018534 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 70 mm |
---|---|
width packed | 160 mm |
height packed | 90 mm |
gross weight packed | 337.8 g |
net weight single part | 5.8 g |
volume packed | 1008 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |