PCB connector 8413 BFK / 6 TOP K
Articlenr. 25.880.0653.0
PCB female connector with tension spring connection, 6 poles, printed version, max. cross section: 2.5 mm², pitch: 7.62 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.880.0653.0 |
---|---|
article description | PCB connector 8413 BFK / 6 TOP K |
EAN | 4015573602014 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 9.84 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |