PCB connector 8213 BL / 9 G
Art.No. 25.342.0953.0
PCB female connector with pin header, connection method depends on usedsocket part , 9 poles, printed version, pitch: 5.08 mm, type of packing: carton, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.342.0953.0 |
---|---|
article description | PCB connector 8213 BL / 9 G |
EAN | 4015573559042 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 199 mm |
---|---|
width packed | 58 mm |
height packed | 54 mm |
gross weight packed | 407.5 g |
net weight single part | 7.59 g |
volume packed | 623 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |