PCB connector 8213 BL / 9 G OB
Art.No. 25.342.3953.0
PCB female connector with pin header, connection method depends on usedsocket part , 9 poles, pitch: 5.08 mm, type of packing: carton, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.342.3953.0 |
---|---|
article description | PCB connector 8213 BL / 9 G OB |
EAN | 4015573429147 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 168 mm |
---|---|
width packed | 109 mm |
height packed | 38 mm |
gross weight packed | 410.5 g |
net weight single part | 7.59 g |
volume packed | 696 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |