device connector GST08I2LS WS
Articlenr. 90.032.0153.0
gesis® MICRO device connector, solder connector, horizontal, with fastening flange, number of poles 2, model male, connection type soldering connection, rated voltage 250 V, rated current 2.5 A, color of coding/ contact carrier white
Price
![](/static/com.wieland.context.default/img/spinner.gif)
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 90.032.0153.0 |
---|---|
article description | device connector GST08I2LS WS |
EAN | 4049088365409 |
order unit | 200 piece(s) |
country of origin | CZ |
customs tariff number | 85369010 |
packaging dimensions
length packed | 386 mm |
---|---|
width packed | 280 mm |
height packed | 210 mm |
gross weight packed | 569.2 g |
net weight single part | 1.096 g |
volume packed | 22696.8 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |