Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 58.503.2055.6 |
---|---|
article description | knife disconnect terminal WT 2,5 TKM BL |
EAN | 4049088274183 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 276 mm |
---|---|
width packed | 128 mm |
height packed | 69 mm |
gross weight packed | 1045 g |
net weight single part | 9.7 g |
volume packed | 2438 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |