antenna WIENET ANTENNE 15854 WIFI MAGNET ANT.
Articlenr. F0.000.0037.4
"wienet Wireless magnetic base. WLAN / WIFI / Bluetooth / Zigbee Frequency range: WLAN / WiFi: 2.4 GHz Gain: 4.8 dBi Polarization: Vertical Resistance: 50 Ohm WIFI connector: SMA / M-RP Temperature range: -40 to 85 ° C Cable Length: 2500 mm Cable: RG 174 Dimensions: 223 x 29 mm"
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | F0.000.0037.4 |
---|---|
article description | antenna WIENET ANTENNE 15854 WIFI MAGNET ANT. |
EAN | 4049088328121 |
order unit | 1 piece(s) |
country of origin | SK |
customs tariff number | 85177100 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 90 mm |
height packed | 25 mm |
gross weight packed | 65.93 g |
net weight single part | 63 g |
volume packed | 675 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |