Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.600.0510.0 |
---|---|
article description | connection cable SLX-CAB-M12-S0510 |
EAN | 4049088204425 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 280 mm |
height packed | 45 mm |
gross weight packed | 575 g |
net weight single part | 569 g |
volume packed | 3780 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |