Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 05.601.2519.0 |
|---|---|
| article description | Mounting bracket PODIS |
| EAN | 4049088526824 |
| Minimum order quantitiy | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 130 mm |
|---|---|
| width packed | 115 mm |
| height packed | 85 mm |
| gross weight packed | 203.36 g |
| net weight single part | 16.27 g |
| volume packed | 1270.75 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
Eldas Number
120005129
To overview