Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.343.4956.8 |
---|---|
article description | warning cover AD VB 8/4 GELB |
EAN | 4015573064195 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1.124 g |
volume packed | 0 ccm |
Eldas Number
158925526