Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z1.299.9753.0 |
|---|---|
| article description | test plug PS WKC/F OB |
| EAN | 4015573669925 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 120 mm |
|---|---|
| width packed | 80 mm |
| height packed | 0 mm |
| gross weight packed | 27.37 g |
| net weight single part | 2.737 g |
| volume packed | 40 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
To overview