
PCB pin header 8513 SEGN/6 G F2 THR OB
Articlenr. 25.656.6608.0
PCB pin header with pin header, connection method depends on used socket part , 6 poles, with solder pin (1.5mm, tin plated), pitch: 3.5 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.656.6608.0 |
---|---|
article description | PCB pin header 8513 SEGN/6 G F2 THR OB |
EAN | 4049644015809 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 318 mm |
---|---|
width packed | 125 mm |
height packed | 60 mm |
gross weight packed | 282.9 g |
net weight single part | 4.038 g |
volume packed | 2385 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |