21356

PCB排针 8313 S / 4 W OB

Articlenr. 25.372.3453.0

PCB排针,4极,弯针,针距: 7,5mm,无标记,封闭式,系列号: 8313 S/4 W OB

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.372.3453.0
文章描述 PCB排针 8313 S / 4 W OB
EAN4015573197510
订货单位50 一片
原籍国DE
海关税号85366930

包装尺寸

包装长度104 mm
包装宽度68 mm
高度包装68 mm
包装毛重113 g
单件净重1,93 g
容积包装481 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others