Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Array
Z5.530.0625.0 | |
Stiftliste for print 8142… /6 D1.3/1.0 | |
EAN | 4015573142251 |
Ordre enhed | 50 St |
DE | |
85366990 |
Emballagens dimensioner
79 mm | |
59 mm | |
45 mm | |
50 g | |
0,82 g | |
210 ccm | |
pap | |
50 St |