Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.843.0253.0 |
---|---|
article description | PCB connector 8213 BFK/ 2 TOP K F2 |
EAN | 4049088080500 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 153 mm |
---|---|
width packed | 82 mm |
height packed | 83 mm |
gross weight packed | 387 g |
net weight single part | 3.4 g |
volume packed | 1041 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |