21344

PCB 连接器 8213 B / 6 OB

Articlenr. 25.340.3653.0

PCB 母头连接器,针距:5.08mm,引线方向与连接方向一致,螺钉连接,6极,颜色:灰,无标记,系列号:8213 B/6 OB

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.340.3653.0
文章描述 PCB 连接器 8213 B / 6 OB
EAN4015573189690
订货单位50 一片
原籍国DE
海关税号85366990

包装尺寸

包装长度135 mm
包装宽度81 mm
高度包装81 mm
包装毛重570 g
单件净重10,89 g
容积包装886 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others