PCB connector 8213 B / 16 VR OB GN
Articlenr. 25.345.4653.7
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 25.345.4653.7 |
|---|---|
| article description | PCB connector 8213 B / 16 VR OB GN |
| EAN | 4015573191419 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| net weight single part | 32.6 g |
| volume packed | 0 ccm |
| packaging quantity | 0 piece(s) |
To overview