Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 07.340.0353.0 |
|---|---|
| article description | partition with marking facility TE / RFK 1 / 95 PA/V0 |
| EAN | 4015573113237 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 203 mm |
|---|---|
| width packed | 185 mm |
| height packed | 84 mm |
| gross weight packed | 1415 g |
| net weight single part | 26.912 g |
| volume packed | 3155 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
Eldas Number
158837036
To overview