panel header 8213 S / 12 DFWW M
Articlenr. 25.313.1253.0
Feed Through-Pin Header, 12 -pole, with wire-wrap connection, without marking, pitch: 5,08 mm, series: 8214 S / 12 DFWW M
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.313.1253.0 |
---|---|
article description | panel header 8213 S / 12 DFWW M |
EAN | 4015573316928 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 11.808 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |