Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.716.8155.0 |
---|---|
Article description | Neutral disconnect teminal WKIF 16/1 NT/35 |
EAN | 4015573842687 |
Order Unit | 20 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 264 mm |
---|---|
Width packed | 100 mm |
Height packed | 55 mm |
Gross weight packed | 814 g |
Net weight single part | 38 g |
Volume packed | 1452 ccm |