Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 57.516.8255.0 |
|---|---|
| article description | neutral disconnect teminal WKI 16 ETK/U/V0 |
| EAN | 4015573570894 |
| Minimum order quantitiy | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 318 mm |
|---|---|
| width packed | 125 mm |
| height packed | 60 mm |
| gross weight packed | 2240 g |
| net weight single part | 43.17 g |
| volume packed | 2385 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview