Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.510.8255.0 |
---|---|
article description | neutral disconnect teminal WKI 10 ETK/U/V0 |
EAN | 4015573570863 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 251 mm |
---|---|
width packed | 124 mm |
height packed | 56 mm |
gross weight packed | 1650 g |
net weight single part | 32.64 g |
volume packed | 1743 ccm |