Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.403.7055.0 |
---|---|
article description | multi-tier terminal WKN2,5E / U V0 |
EAN | 4015573544819 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 11.7 g |
volume packed | 0 ccm |