Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.450.9260.0 |
---|---|
article description | key SAFE HTL ENCODER KEY-SHAFT-58S-S-04-10 |
EAN | 4049088522000 |
order unit | 1 piece(s) |
country of origin | FR |
customs tariff number | 90319000 |
packaging dimensions
length packed | 100 mm |
---|---|
width packed | 30 mm |
height packed | 10 mm |
gross weight packed | 14.8 g |
net weight single part | 1.34 g |
volume packed | 30 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |