Article start page            
            Technical data
            Downloads
            Accessories
            Fits with
            Data sheet
        commercial data
| article number | Z7.260.0729.0 | 
|---|---|
| article description | jumper bar IVB WKMF 2,5- 7 | 
| EAN | 4015573671508 | 
| order unit | 10 piece(s) | 
| country of origin | DE | 
| customs tariff number | 85366990 | 
packaging dimensions
| length packed | 80 mm | 
|---|---|
| width packed | 60 mm | 
| height packed | 45 mm | 
| gross weight packed | 51.87 g | 
| net weight single part | 3.86 g | 
| volume packed | 216 ccm | 
| packaging | cardboard | 
| packaging quantity | 10 piece(s) | 
 
         To overview
 To overview 
                                 
                                