Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.904.5355.0 |
---|---|
article description | fuse terminal WK 4 / THSI5 U/V0 |
EAN | 4015573392670 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 217 mm |
---|---|
width packed | 161 mm |
height packed | 52 mm |
gross weight packed | 940 g |
net weight single part | 17.2 g |
volume packed | 1817 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
158630236