Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 58.516.0055.6 |
---|---|
Article description | Feed-through terminal WT 16 BL |
EAN | 4049088164521 |
Order Unit | 50 St |
Country of origin | RS |
Customs tariff number | 85369010 |
Dimensions
Length packed | 322 mm |
---|---|
Width packed | 126 mm |
Height packed | 65 mm |
Gross weight packed | 1845 g |
Net weight single part | 35.52 g |
Volume packed | 2637 ccm |