Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.535.1155.0 |
---|---|
article description | feed-through terminal WKI 35 / U/V0 |
EAN | 4015573570788 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 126 mm |
height packed | 55 mm |
gross weight packed | 910 g |
net weight single part | 45.4 g |
volume packed | 1220 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |